3-Phase Brushless Motor Pre-Driver

Click image to open expanded view

Block Diagram

3-Phase Brushless Motor Pre-Driver

GD3000 Block Diagram

Features

Key Features

  • Fully specified from 8 to 40 V covers 12 and 24 V automotive systems
  • Extended operating range from 6 to 60 V covers 12 and 48 V systems
  • Greater than 1 A gate drive capability with protection
  • Protection against reverse charge injection from CGD and CGS of external FETs
  • Includes a charge pump to support full FET drive at low battery voltages
  • Deadtime is programmable via the SPI port
  • Simultaneous output capability enabled via safe SPI command
  • Temperature: -40 to 125 °C, -20 to 105 °C
  • Extended supply voltage operating range: 6 to 60 V
  • Wide dead time range (50 ns to 12 μs) programmable via the SPI port
  • External FET gate drive capability of >1 A with protection
  • Charge pump ensures sufficient external FET drive at low supply voltages
  • Device protection against reverse charge-injection from CGD and CGS of external FETS
  • Integrated overcurrent, desaturation, and phase fault-detection
  • Immunity against positive or negative transient voltage spikes on the gate driver
  • Current shoot-through protection built into dead time control
  • Supports direct 3.3 V and 5 V logic interface to MCUs
  • Integrated current sensing amplifier
  • Device configuration and diagnostics through the SPI
  • Parallel and SPI Interface and Input Controllers

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Data Sheet (2)
Technical Notes (1)
Training Presentation (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 22 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings