Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe KV Series of MCUs are part of the EdgeVerse™ edge computing platform and are designed to support a wide range of BLDC, PMSM and ACIM motor control as well as digital power conversion applications.
Choosing the right product just got easier. View all product finder tools.
| CPU | Memory | Timers | Analog | Connectivity | Security | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Products | Arm | Flash / SRAM |
Packages |
FlexTimers
|
eFlexPWM
|
PDB
|
Quad Dec
|
Quad Enc
|
Hi-Res Timer
|
ADC
|
DAC
|
ACMP
|
Ethernet
|
CAN
|
CRC
|
HW Encryption
|
| KV5x Power Conversion |
Cortex-M7 240 MHz |
512 KB – 1 MB / 128 – 256 KB |
LQFP, MAPBGA |
2 x 8ch 2 x 2ch |
2 x 12ch |
1 x 12ch (260pS) |
4 x 12bit (5 Msps) |
|||||||||
| KV4x High Performance Motor |
Cortex-M4 168 MHz |
64 – 256 KB / 16 – 32 KB |
LQFP |
2 x 8ch 1 x 2ch |
1 x 12ch |
1 x 12ch (312pS) |
2 x 12bit (4.1 Msps) |
|||||||||
| KV3x Sensorless Motor Control |
Cortex-M4 100 – 120 MHz |
64 – 512 KB / 16 – 96 KB |
LQFP, QFN |
2 x 8ch 2 x 2ch |
2 x 16-bit (1.2 Msps) |
|||||||||||
| KV1x Entry-Level |
Cortex-M0+ 75 MHz |
16 – 128 KB / 8 – 16 KB |
LQFP, QFN |
2 x 6ch 2 x 2ch |
2 x 16-bit (1.2 Msps) |
|||||||||||
The Kinetis V Series are based on Arm Cortex-M0+, Cortex-M4 and Cortex-M7 cores and are designed for a wide range of BLDC, PMSM and ACIM motor control and digital power conversion applications.