Sign in to access this content and additional site features.
The IW693 is a highly integrated Wi-Fi 6E device enabling concurrent dual Wi-Fi (CDW) and Bluetooth® operation. The IW693 supports four modes:
The IW623 is a highly integrated Wi-Fi 6E device enabling tri-band Wi-Fi and Bluetooth operation. Supporting a 2×2 multiple-input multiple-output (MIMO) configuration in the 2.4 GHz and 5-7 GHz bands.
Learn more about IW623 and IW693.