MCU-Link Pro Debug Probe

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

LPC1500 Arm Cortex-M3

i.MX RT Crossover MCUs

K2x / KS2x USB

K3x Segment LCD

K7x Graphic LCD

General Purpose MCUs

K6x Ethernet

KE Series Arm Cortex-M4/M0+

K32 L Series Arm Cortex-M4/M0+

KL Series Arm Cortex-M0+

K5x Measurement

KM Series Arm Cortex-M0+

LPC800 Arm Cortex-M0+

LPC1100 Arm Cortex-M0+/M0

LPC5500 Arm Cortex-M33

KV Series Arm Cortex-M4/M0+/M7

K8x Secure

K0x Entry-Level

LPC54000 Arm Cortex-M4

LPC1800 Arm Cortex-M3

MCX N Series Microcontrollers

MCX A Series Microcontrollers

LPC4000 Arm Cortex-M4

LPC1700 Arm Cortex-M3

MCX W Series Microcontrollers

MCX E Series Microcontrollers

MCX C Series Microcontrollers

Wireless Connectivity

Bluetooth Low Energy

Wi-Fi® + Bluetooth® + 802.15.4

Features

Microcontrollers (MCU)

  • LPC55S69 dual Arm Cortex M33 MCU running at 150MHz
  • LPC804 MCU for peripheral emulation

Debug

  • CMSIS-DAP and J-Link LITE compatible firmware options
  • SWD target debug
  • SWO trace/profiling I/O support
  • Energy measurement down to sub 200 nA resolution at 1% typical accuracy
  • Analog signal monitor (1.2 to 3.6 V)
  • Option to power target system (1.8 V or 3.3V up to 400 mA)
  • Supports target debug for systems running from 1.2 V to 5 V

Connectivity

  • VCOM interface with cable to connect to target system (TXD, RXD, ground)
  • High-speed USB
  • USB to I²C and SPI bridging

User interface

  • Multiple status LEDs for ease of use

Supported IDEs

  • Compatible with MCUXpresso IDE
  • Compatible with tools/IDEs that support CMSIS-DAP or J-Link protocol
  • Compatible with MCUXpresso for VS Code

Buy Options

MCU-LINK-PRO-Image

Click to expand

MCU-LINK-PRO
Active

MCU-Link Pro Debug Probe.

$45.99 USD
In Stock>100
Order from distributors

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Application Note Software (1)
Quick Reference Guide (1)
User Guide (1)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?