BMA8420 EIS BJB Reference Design

Click image to open expanded view

Block Diagram

RDA8420T: BMA8420 EIS BJB Reference Design

BMA8420 Electrochemical Impedance Spectroscopy (EIS) Battery Junction Box Reference Design.

Supported Devices

Battery Management

Battery Sensors

Features

Current Measurement

  • EIS support
  • Current measurement with external shunt resistor
  • Supports up to two ASIL D measurements
  • Shunt temperature measurement with an external negative temperature coefficient (NTC) thermistor

High-Voltage Measurement

  • Eight positive measurements (up to +1 kV) with high accuracy
  • Two bipolar measurements (up to ±1 kV) with high accuracy

Isolation Measurement

  • Isolation resistance measurement between high-voltage and low-voltage domains

Connectivity

  • Isolated electrical transport protocol link (ETPL) with battery management system (BMS) controller
  • Crash signal input monitoring

Power Supply

  • Isolated power supply taking +12 V input

Buy Options

RDA8420T3-Image

Click to expand

RDA8420T3
Active

BMA8420 EIS BJB Reference Design.

$488.82 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

  • Debugging and Visualization Tools

    BMS Tools - ScriptGUI

  • Debugging and Visualization Tools

    Evaluation GUI for MC33777 and BMA8420 Productsnew

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?