i.MX53 Quick Start Board

Roll over image to zoom in

Product Details

Supported Devices

Power Management

PMICs

Audio

Audio Converters

Features

Processor subsystem

  • i.MX53 1 GHz Arm Cortex-A8 Processor
  • MC34708 PMIC
  • 1 GB DDR3 memory

Display

  • LVDS connector
    • 10.1" 1024x768 (XGA) with capacitive touch (MCIMX-LVDS1)
  • VGA connector
  • Parallel LCD add-on card via expansion connector
    • 4.3" 800x480 (WVGA) with 4-wire resistive touch (MCIMX28LCD)
  • HDMI add-on card via expansion connector
    • 24-bit HDMI output port also contains S/PDIF audio

Audio

  • S/PDIF output via HDMI add-on card
  • NXP® SGTL5000 audio codec
  • Microphone jack
  • Headphone jack

Analog Sensors

  • NXP 3-axis Accelerometer MMA8450QT

Expansion Connector

  • Enables parallel LCD or HDMI output
  • Camera CSI port signals
  • I2C, SSI, SPI signals

Connectivity

  • Full-size SD/MMC card slot
  • Micro SD card slot
  • 7-pin SATA data connector
  • 10/100BT Ethernet port
  • 2x high-speed USB Host port
  • 1x Micro USB Device port

Debug

  • JTAG connector
  • DB-9 UART port

Miscellaneous

  • Power Supply 5 V, 2 A
    • Included in the kit along with worldwide adapters
  • 3" x 3" 8-layer PCB

OS Support

  • Linux
    • NXP
      • 4 GB microSD card with image included in the kit
    • iWave
  • Android
    • Adeneo
    • iWave
  • Windows Embedded Compact 7
    • Adeneo
    • iWave

Tool Support

  • Debug/IDE tool chains from SEGGER MCU, Macgraigor, IAR Systems, Arm, Lauterbach
  • VMware player to bring up the Linux® image on a Windows®PC

Buy Options

MCIMX-LVDS1-Image

Click to expand

  • MCIMX-LVDS1

  • Accessory Board, Hardware, i.MX 6Quad/6Dual/6DualLite/6Solo, i.MX53, 10.1 XGA LVDS Display.

  • $573.85USD
  • For a quantity of 1
    • Availability: Pending stock
Order from distributors
MCIMX53-START-R-Image

Click to expand

  • MCIMX53-START-R

  • Quick Start Board, Hardware, i.MX53, No Display with MC34708.

  • $343.85USD
  • For a quantity of 1
    • Availability: Pending stock
Order from distributors
MCIMXHDMICARD-Image

Click to expand

  • MCIMXHDMICARD

  • Accessory Board, Hardware, i.MX 6SoloLite, i.MX53, i.MX50, 24-bit HDMI Interface Card.

  • $56.35USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?