EtherNet/IP™ is an industrial Ethernet protocol that implements the Common Industrial Protocol (CIP) over Ethernet,
using IP, TCP and UDP. In an EtherNet/IP network, the “Scanner” serves as the controller and typically initiates
requests, while the “Adapter” is a device that responds to those requests. NXP provides EtherNet/IP Adapter protocol
software for select NXP SoCs as part of a suite of robust, certifiable industrial Ethernet protocols built on a
common software architecture. EtherNet/IP is often used with the Device Level Ring (DLR) resilience protocol and
NXP’s EtherNet/IP software supports DLR Beacon-based Ring Nodes.
The software is delivered in two forms: binary images suitable for basic functional evaluation of the implementation
on
NXP hardware; compiled object libraries and associated source code, EtherNet/IP Stack
Library suitable for
building
into your own application on NXP hardware.
To assist development of your own applications, the Industrial Communications Creator (ICC) Tool provides a
user-friendly mechanism for configuration and object dictionary management.