S32K142 BLDC/PMSM Development Board

MCSXTE2BK142

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

Power Management

BLDC, H-Bridge, Stepper

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Microcontroller (MCU)

  • 32-bit Arm® Cortex®-M4F based S32K142 microcontroller

Gate Driver

  • GD3000: 3-Phase Brushless Motor Pre-Driver IC

Transceivers

  • TJA1043: High-speed CAN transceiver
  • TJA1021: LIN 2.1/SAE J2602 transceiver

MCSXTE2BK142 features

  • Out-of-box motor control and tuning using FreeMASTER Motor Control Application Tuning (MCAT) Tool with the ability to drive multiple types of automotive motors and tune those motors directly.
  • PMSM field oriented control (FOC) single, dual and triple shunt current sensing solutions implemented in software projects
  • Implement advanced motor control algorithm: Field Weakening (FW) and Stall Detection
  • Integrate BSP layer API of CAN, LIN and PWM communication for motor control
  • Includes a sensor (Hall, encoder) and sensorless mode

Supports

  • 24 V power supply system with up to 800 W automotive BLDC/PMSM motor control system.
  • Applicable for both 12 V and 24 V system
  • Speed/Control commands from LIN/CAN/PWM
  • Sensorless and Hall sensor based FOC PMSM/BLDC motor control
  • Rich motor control diagnosis and protection: OV, UV, OC, OT

Software

  • Provide S32DS IDE project and makefile project to support multi-toolchain (GHS, IAR, and GCC) and multi-debugger (Lauterbach, U-Multilink, and J-LINK debugger)

Buy Options

  • $329.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Select a section:

Design Files

4 design files

  • Printed Circuit Boards and Schematics

    MCSXTE2BK142 development board – Schematics

  • Design Files - miscellaneous

    MCSXTE2BK142 development board – Quick Start Package

  • Design Files - miscellaneous

    MCSXTE2BK142 development board – Layout

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings