MPC5604P 3-phase PMSM Development Kit

MTRCKTSPS5604P

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

3-phase PMSM Development Kit with NXP MPC5604P MCU

MTRCKTSPS5604P 3-phase PMSM Development Kit with NXP MPC5604P MCU IMG 2

MTRCKTSPS5604P 3-phase PMSM Develpment Kit with NXP MPC5604P MCU

MTRCKTSPS5604P 3-phase PMSM Development Kit with NXP MPC5604P MCU IMG 1

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Interfaces

Single and Multi-Channel LIN Transceivers

Power Management

Pre-Drivers

Features

Microcontroller

  • 32-bit NXP MPC5604P controller board

Power Management

  • 3-phase low-voltage power stage based on SMARTMOS® MC33937A pre-driver
  • Supports low-voltage PMSM motors with resolver and encoder sensors
  • DC-bus overvoltage, overcurrent, and undervoltage fault detection

Support

  • FreeMASTERvisualization/configuration support
  • ANSI-C based motor control reference software with easy portability
  • Extensive documentation for software and hardware

Buy Options

  • MTRCKTSPS5604P

  • MPC5604P Development Kit for 3-phase PMSM.

  • $2799.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXP

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Software

2 software files

  • BSP, Drivers and Middleware

    Automotive Motor Control USB UART drivers

  • Embedded Application Software - miscellaneous

    MTRCKTSPS5604P Application Software

Note: For better experience, software downloads are recommended on desktop.