-
MTRCKTDPS5643L Development
- MTRCCBP5643L with two 3-phase PMSM motors
- 3-phase low-voltage power stage based on SMARTMOS MC33397A pre-driver
- 32-bit NXP MPC5643L Dual Motor Controller Board (orderable separately as MTRCCBP5643L)
- AC/DC 24 V Universal Power Supply Kit
- Two 3-phase PMSM low-voltage motors
- USB 2.0 A-A type cable, ribbon cables for power stage and controller board connection
- Fact sheet and quick start guide