MTRCKTSBN5604P
Active
MTRCCBB5604P with a 3-phase BLDC motor.
Kit Contains
- 3-phase low-voltage power stage based on SMARTMOS MC33937A pre-driver
- 32-bit NXP MPC5604P controller board (orderable separately as MTRCCBB5604P)
- AC/DC 24 V Universal Power Supply Kit
- 3-phase BLDC low-voltage motor
- USB 2.0 A-A type cable, ribbon cables for power stage and controller board connection
- Fact sheet and quick start guide