P2020 Development System

Roll over image to zoom in

Product Details

Features

Memory

  • 2 GB DDR3 DIMM
  • 128 MB NOR flash memory
  • 16 MB SPI ROM
  • 256 B NVRAM

Connectivity

  • PCI Express®: Dual x2 slot
  • Ethernet
  • SD/MMC card slot
  • USB Type A connector
  • UARTs: Two DB9 connectors
  • Three 10/100/1000 Ethernet connectors
  • PCI Express®: Dual x2 slot
  • SGMII riser card slot
  • SATA2
  • GPIO: 16
  • Accessible via test header
  • Documentation
  • IEEE® 1588 v2
  • Clock input from precision oscillator
  • Dual I²C
  • Power supplies

User Components

  • System logic (Pixis FPGA)
  • System clock
  • DDR clock

Buy Options

P2020DS-PC-Image

Click to expand

  • P2020DS-PC

  • QorIQ P2020 Development System, revC.

  • $4025.00 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?