Linux Board Support Packages (BSPs) provide our customers with a comprehensive starting point for their Linux development efforts on a variety of platforms. These packages are developed and tested to support i.MX processors, Power Architecture® based PowerQUICC® and QorIQ® processors, and ColdFire® and MPC5xxx/5xxx MCUs.

TThese BSPs are tested for use with a given processor and its supporting development system, ensuring an operational toolchain, kernel and specific peripherals that are ready to use together within a fixed configuration for specific hardware reference platforms.