Layerscape 1012A Broadband Home Router Application Solutions Kit

QORIQ-LS1012A-BHR-ASK

Software Details

Diagram

LS1012A Broadband Home Router Application Solutions Kit

LS1012A Broadband Home Router Application Solutions Kit

Features

  • Leverages LS1012A specialty hardware for networking
    • Programmable packet forwarding engine (PFE)
      • Delivers 2 Gbps performance and
      • provides flexibility to offload current and future bandwidth-demanding applicationsprotocols
    • Programmable and pipelined cryptography system (think IPSEC)
      • Pipelined with the PFE
      • Seamless use IPSEC and VPN with security
      • LS1012A achieves entropy without external assistance – True secure system with complete root of trust.
  • Hardened OpenWRT distribution
    • More than six years of rigorous field tests and millions of deployments
    • Experienced team working on OpenWRT – you get “more than just software”
  • Flexible and Optimized Software Architecture
    • Easy to port and integrate third-party software stacks. Significantly reduces software design cycle
    • Industry standard HTML/GUI interface from OpenWRT
    • Command line interface (CLI) to interface your higher level control stacks into the NXP system.
  • Pre-Compiled BSPs for Hardware Reference EVM
    • Suitable for applications software development
    • Suitable for t and ASK performance benchmarking
  • Support for Emerging Technologies
    • 802.11ac, NAS, LTE, Zigbee, Zwave

Supported Devices

  • LS1012A: Layerscape® 1012A Low Power Processor

Target Applications

  • Small Business Router
  • Broadband Home Router
  • Mobile Broadband Router
  • Integrated Services
  • Mi-Fi
  • Consumer Wireless Access Point
  • Enterprise Access Point
  • Security Gateway

Downloads

1 download

  • Libraries

    ASK Loadable binaries for LS1012A - BHR

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Hardware

1 hardware offering

Support

What do you need help with?