USB Dongle

USB-LICENSE-DONGLE

製品詳細

Features

Two common reasons that the dongle is used are

  • Users desire to use CodeWarrior® software at home and at the office but do not wish to purchase two copies of the software
  • Users that wish to purchase a single license for the software and to then use the software in different physical locations that do not have the guarantee of an internet connection.
  • For users that have a persistent internet connection to all workstations, the floating license option is generally a superior licensing mechanism that allows for higher rates of utilization of the software.
  • All computer systems with a USB 1.1 or higher USB port may use the dongle. Drivers for the dongle are required and ship with the dongle or can be downloaded.
  • Most CodeWarrior software released after 04/01/2004 will be able to use the dongle. Specifically, dongle capability is enabled in CodeWarrior IDE version 5.6 and later. Of note, a single computer system can have multiple dongles connected at once, if needed.
  • Note: With our classic CodeWarrior IDE products, we do not support USB dongle license configurations for 64-bit Windows 7 and Linux host OS

購入オプション

  • CWH-DONGLE

  • CodeWarrior USB Licensing Dongle (order in addition to CodeWarrior Development Suite).

    • 在庫状況: 在庫あり
    • 在庫: 2
    • 配送: 通常 1~2営業日以内に配送
NXPから購入する代理店から購入する

ドキュメント

クイック・リファレンス ドキュメンテーションの種類.

1 ドキュメント

設計・リソース

ソフトウェア

1-5 の 6 ソフトウェア・ファイル

全て表示

注: より快適にご利用いただくために、ソフトウェアのダウンロードはデスクトップで行うことを推奨します。

サポート

お困りのことは何ですか??