The MR3003 is a high-performance, automotive qualified single chip 76–81 GHz transceiver for radar applications. The MR3003 transceiver includes 3 transmit and 4 receive channels. The MR3003 provides high performance such as high angular resolution with TX phase rotation, powerful separation of objects due to low phase noise and linearity, and long detection range due to high output power and low noise figure.
Select a section:
Part numbers include: MC33MR3003AXVK.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies
system-level safety requirements in accordance with ISO 26262.
Read more
1 trainings