Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
The NX20P5090 is an advanced 5.0 A Uni-directional power switch for USB PD. It includes under voltage lockout, over voltage lockout, reverse current protection and over-temperature protection circuits, it is designed to automatically isolate the power switch terminals when a fault condition occurs. Both VBUS and VINT pin have 29 V tolerance in shutdown mode, two NX20P5090s can be used in parallel to support dual power inputs connecting to same charging circuit.
The device has a default 23 V over voltage protection threshold, and the OVP threshold can be adjusted by using external resistors on OVLO pin. A 15 ms debounce time is deployed every time before the device is switched ON, followed by a soft start to limit the inrush current.
Designed for operation from 2.5 V to 20.0 V, it is used in USB PD power domain isolation applications to offer essential protection and enhance reliability.
NX20P5090 is offered in a small 15 bumps 1.6 × 2.6 mm, 0.5 mm pitch WLCSP package.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
|
|
|
|
|
|
---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
3 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
3 hardware offerings
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.