Config Tools for i.MX Applications Processors

Roll over image to zoom in

Features

Pins Tool

  • Muxing and pin configuration with consistency checking, output is documented and easy to understand source code
  • Mostly connected: On-Demand device data download
  • Integrates with any compiler and IDE
  • Easy-to-use device configuration with graphical processor package view
  • CSV report and device tree file

DDR Tool

  • Support for i.MX 8M, i.MX91, i.MX93, i.MX95, i.MX943, i.MX93W and i.MX952 families
  • Configuration: Simplified UI for device configuration
  • Advanced board configuration options
  • Stressing: Stress tests with overnight option
  • Optimization: Sweep ODT configuration and optimization of Vref for DQ and CA
  • Virtual Timing Signal Analysis (vTSA) support: RX and TX data eye, CA BUS signals margin and CA Eye test for LPDDR4 DRAM
  • Generation of C code for U-Boot SPL driver

SerDes Tool

  • Support for i.MX95 and i.MX943 families
  • Configuration: User-friendly graphical interface to configure the SerDes hardware block
    • Protocol and speed - set the type of traffic and the speed the lane operates
    • The tool configures PLL for SerDes
    • Advanced configuration parameters - adjust the transmit and receive equalization and electrical parameters to improve the quality of transmission
  • Validation: Varies by the build-in SerDes hardware block. The tool provides programmable tests to verify the SerDes hardware block under different conditions

System Manager Tool

  • Configures the System Manager application (firmware)
  • Defines access permissions for peripherals and memory
  • Manages resource allocation for logical machines

Trusted Execution Environment (TEE)

  • Configures protection and isolation of sensitive parts of the application

Support Policy

  • Online help and documentation

Supported Devices

Downloads

Quick reference to our software types.

1-5 of 87 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

6 documents

Compact List

Quick Reference Guide (1)
Release Note (1)
Training Presentation (1)
User Guide (3)

Design Resources

Hardware

Quick reference to our board types.

4 hardware offerings

Training

30 trainings

Show All

Support

What do you need help with?