USB PD and Type-C Current-Limited Power Switch

Product Details

Block Diagram

NX5P3290 Block Diagram

NX5P3290 Block Diagram

Key Features

Microcontrollers (MCUs)

  • VIN supply voltage range from 4.0 V to 5.5 V
  • All time reverse current protection with ultra fast RCP recovery
  • Adjustable current limit from 400 mA to 3.3 A
  • Clamped current output in over-current condition
  • 29 V high voltage tolerance on VBUS pin
  • Low ON resistance of the power FETs: 35 mΩ (typical) in total
  • Over temperature protection
  • Safety approvals
    • UL 62368-1, 2nd edition, file no. 20161017-E470128
    • IEC 62368-1, 2nd edition, file no. DK-57975-UL
  • ESD protection
    • IEC61000-4-2 contact discharge exceeds 8 kV on VBUS
    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
    • CDM AEC standard Q100-01 (JESD22-C101E) exceeds 500 V
  • Specified from -40 °C to +85 °C ambient temperature

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The NX5P3290AUK and NX5P3290UK are included in the 10-year program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.