For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
Products
Applications
Design
Support
Company
Language
Orders
Sign In
Development Boards
Analog Toolbox
Automotive Development Platforms
Automotive Motor Control Solutions
Freedom Development Boards
LPCXpresso Boards
i.MX Evaluation and Development Boards
Tower Development Boards
Rapid Prototyping
RF Circuit Collection
PROMETEO: Portable Diagnostic Tool for Automotive ICs
Analog Toolbox
Arduino
®
Shields Solutions
Battery Management Systems (BMS) Hardware Solutions
Power Inverter Systems (PIM) Hardware Solutions
FRDM33772BSPIEVB
BATT-14CEMULATOR: 14-cell Battery Pack to Supply MC33771C BCC EVBs
FRDM-17531EP-EVB | MPC17531A | Motor Control
RD33771CDSTEVB | TPL evaluation board for MC33771C
DUAL MC33664 EVB
Transformer Physical Layer (TPL) Sniffer Tool
FRDM-17C724-EVB | MPC17C724 | Motor Control
KITFS26AEEVM | FS26 Safety SBC Evaluation Board
Evaluation Kit - MC10XS6325
KIT33772CTPLEVB
FRDM-17C724EVB | MPC17C724 | Motor Control
TWR-SB0800-36EVB | SB0800
FRDM-HB2001-EVM | HB2001 | Motor Control
3 Phase Inverter Evaluation Kit for Semikron eMPack Featuring GD3160
Freedom Kit - MC33926, 5.0 A Throttle H-B
Evaluation Kit - MC33978, 22 Channel Switch Detection
UJA1169A Evaluation Boards
KITFS4503CAEEVM System Basis Chip
Evaluation Kit - MC33903BD5, SBC Gen2 with CAN and LIN
FRDM-GD3100EVM | GD3100 | Evaluation Board
RDGD31603PHSEVM
Evaluation Kit - MC06XS3517
SJA1110 100Base-T1 Multi-Gig Ethernet Switch Example Board
KITFS86SKTFRDMEM: FS86 Safety SBC Programming Socket Board
Evaluation Kit - MC35XS3400
Evaluation Kit - MC40XS6500EK
Freedom Expansion Board for the MPC17529
FRDM-BC3770-EVM | BC3770 | Power Management
FRDM-PF1550EVM | PF1550 Evaluation Board
Evaluation Board for MC33772 with Isolated Daisy Chain Communication
FRDM-GD3000EVB | GD3000 | Motor Control
FRDMFS6522LAEVM Evaluation Board
Evaluation Kit - 34673, Single-Cell Li-Ion/Li-Poly Charger
FRDM-17510EVB | MPC17510 | Motor Control
PCA9460 Evaluation Board
Evaluation Kit - 33905D5, SBC Gen2 with CAN and LIN
Evaluation Kit - MC13892
Evaluation Board - MC33908, Safe DC/DC up to 1.5 A
KIT33982CEVBE Evaluation Kit
ICP2.0 IGBT EV Power Inverter Control Platform
ADTJA1101-RMII | Automotive Ethernet Adapter
KITVR5510SKTEVM | VR5510 PMIC Programming Board
PTN3944EVM: PTN3944 Evaluation Board
KIT33879AEKEVBE Evaluation Kit
KIT33984CEVBE Evaluation Kit
ASLx500ySHN and ASLx41ySHN | Evaluation Board
PF8101/PF8201 Evaluation Boards
FRDM-17511EV-EVB | MPC17511 | Motor Control
Evaluation Kit - 33814
KITFS86TRKFRDMEM | FS86 Safety SBC Evaluation Board
KITFS86AUTFRDMEM | FS86 Safety SBC Evaluation Board
Evaluation Kit - MC33932EK
FRDM-CD1030EVM | CD1030 | Interfaces
Evaluation Kit - 33932
PF Series Programmer
Evaluation Kit - MC17XS6400EK
TJA1103SDB: SABRE Development Board
KIT33988CEVBE Evaluation Kit
FRDM-17533EV-EVB | MPC17531A | Motor Control
XS2410 Freedom Evaluation Board
KIT33660EFEVBE Evaluation Kit
KITFS26SKTEVM | FS26 Safety SBC Programming Socket Board
Evaluation Kit for MC33908 Safety System Basis Chip
Evaluation Kit - MC06XS4200
Evaluation Board for MC33810EK, Automotive Engine Control IC
FRDMGD31ECNEVM | Half-Bridge Evaluation Kit
KITFS4508CAEEVM
PTN3816EVM - PTN3816 Evaluation Board
Evaluation Kit - MC08XS6421BEK
KITPF8121FRDMEVM | PF8121 Evaluation Board
KIT33662JEFEVBE Evaluation Kit
PF1510 for Low Power Application Processors
Freedom Hardware Tool for Evaluation of the MC24XS4 Family
FS84/FS85/FS66 Auto System Basis Chip Dev Board
FRDM-17531AEJEVB | MPC17531AEJ | Motor Control
PF8100/PF8200 | Customer Evaluation Boards
Evaluation Kit - MC35XS3500
Evaluation Kit - MC34932SEK
Evaluation Kit for 33905D3 System Basis Chip Gen2 with CAN and LIN
Freedom Kit for MC33926 H-Bridge, Brushed DC Motor Driver
FRDM-PWRSTG | GD3000 | Motor Control
KITFS5600SKTEVM FS56 Socketed Board
FRDM-17529EV-EVB | MPC17529 | Motor Control
TJA1103EVB - 100BASE-T1 PHY Customer Evaluation Board
Leader EVB MLC ASL5015SHN
Freedom Expansion Board for MPC17531AEP Dual H-Bridge, Stepper Motor Driver
FRDM-17511EVB | MPC17511 | Motor Control
PT2000 Evaluation Kit with KL25Z
FRDMGD3162HBIEVM
FRDMGD3160DSBHB | GD3160 Half-Bridge Evaluation Kit
Evaluation Board for TJA1128 LIN Mini System Basis Chip
Evaluation Kit - MC10XS6200
FRDM-34931-EVB | MC34931 | Motor Control
Leader EVB MLC ASL5115SHN
Load Board for KIT12XS6EVM Lighting
Evaluation Kit for MC34671 Single-Cell Li-Ion / Li-Poly Charger
FRDM-HB2000-EVM | HB2000 | Motor Control
Evaluation Kit for MC68HC908JW32
KIT33816FRDMEVM | MC33816 | Eval Kit
TJA1100 Automotive Ethernet 100BASE-T1 PHY Evaluation Board
Freedom HW for MC12XSF and MC12XS6 families
Evaluation Kit - MC10XS6325
FRDMCD1020EVM
FRDM33664BEVB
Evaluation Kit - MMPF0200
FRDMGD3160DCMHB
Evaluation Kit - MC10XS4200
KITVR55-FSSKTEVM | VR5500 Safety SBC Programming Board
Evaluation Board for SJA1124 SPI to Quad-LIN Bridge
FRDM-34933EP-EVB | MC34933 | Motor Control
KITFS5600FRDMEVM | FS5600 Evaluation Board
Evaluation Kit - SGTL5000
Evaluation Kit - MC10XS3425
PTN38007-EVM Evaluation Board
KIT33912EVME Evaluation Kit
FS84/FS85/FS66 Safety SBC Programming Boards
Freedom Board for MC33HB2000FK,10 A, H-Bridge Motor Driver, HQFN 32, 8x8
Evaluation Kit - MC10XS6225
KITFS85AEEVM | FS84/FS85 Auto SBC
FRDM-33931-EVB | MC33931 | Motor Control
Evaluation Kit - MC10XS3435
Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LIN
FRDM-34933EVB | MC34933 | Motor Control
KITPSCDEBUGEVM | PT2000/MC33816 | Tracer Module
PF5200 Socketed Evaluation Board
Evaluation Board - MC50XS4200
KIT33912G5DGEVME Evaluation Kit
PF5200 Evaluation Board
Evaluation kit - MC33907, Safe SBC with Buck, Boost, LIN
Evaluation Kit - 34674, Single-Cell Li-Ion/Li-Poly Charger
Evaluation Kit - 34675, Single-cell Li-Ion Battery Charger
KITFS6522LAEEVM System Basis Chip
KITVR5510xA0EVM | Evaluation Board for VR5510
RDK01DB1561: TEA2016AAT Development Programming Board and Samples
Freedom Board FS4503, System Basis Chip, LDO 500 mA Vcore FS1B LDT CAN
FRDM-34931S-EVB | MC34931 | Motor Control
Evaluation Kit - MC07XS6517
FRDM-BC3770-EVB | BC3770 | Power Management
Evaluation Board - PF Family - PMIC Devices
KIT33887EKEVBE Evaluation Kit
Follower EVB MLC ASL5115SHN
Evaluation Kit MC33882 -Smart Six Output Switch with SPI and Parallel Input Control
MPC574xB/C/G and SJA1105P/Q/R/S Gateway Evaluation Kit
Freedom HW for MC17XSG500 device
Evaluation Kit - MC13892
TJA1102 Automotive Ethernet 100BASE-T1 dual PHY Evaluation Board
Evaluation Kit - 33813
Evaluation Kit - MMPF0100
Evaluation Kit - MC10XS3412
Evaluation Board - LS1 Processor DC/DC Regulator
PTN38003A-EVM Evaluation Board
Evaluation Board - MC22XS4200
PF3000 Programming Board
FRDMGD3160XM3EVM Half-Bridge evaluation kit
KITPF4210EPEVB
PT2001 Evaluation Board
FRDM33772CSPEVB
Evaluation Kit - MC10XS3535
Evaluation Kit - MC20XS4200
Evaluation Kit - MC25XS6300
KITFS6507LAEEVM
KITPT2000FRDM6C | PT2000 | Eval Kit
KITPF3000FRDMEVM | PF3000/1 | Power Management
KITFS6523CAEEVM System Basis Chip
RDGD3160I3PH5EVB
Evaluation Kit - MC17XS6500
TWR-SB0410-36EVB | SB0410
Freedom Kit for HB2002, Programmable Brushed DC Motor Control in QFN
KIT33662LEFEVBE Evaluation Kit
FRDM-HB2000ESEVM
Evaluation Board - MC33907, Safe DC/DC up to 800 mA
FRDM-17531EV-EVB | MPC17531A | Motor Control
Follower EVB MLC ASL5015SHN
FRDMGD3160HB8EVM Evaluation Board
PTN3816EVM - PTN3816 Evaluation Board
PTN3816EVM
PTN3816EVM