I²C-Bus to SPI Bridge

Roll over image to zoom in

Block Diagram

SC18IS606PW Block Diagram

SC18IS606PW Block Diagram

Features

Key Features

  • I2C-bus peripheral interface to SPI controller
  • Fast-mode I2C-bus: 400 kHz
  • High-speed SPI: Up to 1.8 Mbit/s
  • 1024-byte TX and RX FIFO
  • Three target chip select output pins which can be used instead for general purpose input/output (GPIO)
  • 1.71 V to 3.6 V operation with 5 V tolerant I/O pins

Temperature Range

  • -40 to 105 °C

ESD Protection

  • Exceeds 2000 V HBM per JESD22-A114

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The SC18IS606PW is included in the 10-year program

Comparison Table

SPI/UART to I²C

Part Number UART SPI I²C GPIO Function
SC18IS604 NA 1.2 MHz 375 kHz 5 SPI to I²C
SC18IM704 460.8 Kbit/s NA 375 kHz 8 UART to I²C

I²C to SPI

Part Number UART SPI I²C GPIO Function
SC18IS606 NA 1.8 MHz 400 kHz 3 I²C to SPI

I²C/SPI to UART

Part Number UART SPI I²C GPIO Function
SC16IS740/750/752 5 Mbit/s 15 Mbit/s 400 kHz 8 I²C/SPI to UART

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?