i.MX RT1180 Crossover MCU with TSN Switch and EdgeLock®

Roll over image to zoom in

Block Diagram

i.MX RT1180 Crossover MCU

i.MX RT1180 Crossover MCU

Features

Multicore Processing

  • Arm Cortex-M7 at 800 MHz and Arm Cortex-M33 up to 300 MHz
    • Optional: single core Arm Cortex-M33

Software and Tools

Networking

  • First real-time microcontroller (MCU) with an integrated Gbps time-sensitive network (TSN) switch supporting multiple protocols bridging communications between existing systems and Industry 4.0
    • Real-time industrial Ethernet protocols such as Profinet, Ethernet/IP, EtherCAT, CC-Link IE Field, HSR and more
    • Latest generation of TSN standards compliant to IEC 60802 for industrial automation
    • TSN based protocols such as OPC UA Pub-Sub, Profinet over TSN and CC-Link IE TSN
  • Up to 5 Gbps ports including 4x ports on the TSN switch (Layer 2) and 1x port on the TSN endpoint controller
  • L2 management with advanced flow control features including port counters, filters and more

Advanced Security

  • First crossover MCU with an integrated EdgeLock® Secure Enclave
    • Preconfigured, self-managed, autonomous security subsystem, easing complexity of implementing robust, system-wide security for networked, industrial IoT applications
  • Providing component level foundation for IEC 62443 system compliance
  • Root of trust requirements in complex networked systems with secure boot, secure key mechanism and high performance crypto
  • System-level physical tamper monitoring with secure RTC and 10 tamper pins

On-Chip Memory

  • Up to 1.5 MB SRAM (ECC protected) with 512 KB of TCM for Arm Cortex-M7 and 256 KB of TCM for Arm Cortex-M33

Analog

  • High-speed 16-bit analog to digital converters
  • Advanced timer/PWM and delta-sigma demodulators

Temperature and Qualifications

  • Robust extended industrial qualification (-40 °C to 125 °C)

Packaging

  • 289 MAPBGA, 14 x 14 mm, 0.8 mm pitch
  • 196 MAPBGA, 12 x 12 mm, 0.8 mm pitch
  • 144 MAPBGA, 10 x 10 mm, 0.8 mm pitch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 54 documents

Compact List

Application Note (33)
Application Note Software (6)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Release Note (2)
Training Presentation (2)
User Guide (5)
User Manual (1)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 16 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

6 trainings

Show All

Support

What do you need help with?