Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordContinuing our position in providing devices for designs using I²C, SPI, I3C, in-vehicle network, LCD drivers and USB interfaces.
Our leadership position in I²C-bus devices offers you a vast portfolio to address all your design needs, in addition, many of these product groups now include a higher speed I3C-bus or SPI interface.
Bridge ICs offer compact, low-power protocol converters for creating simpler, more flexible designs while reducing software overhead and time to market.
Offers high-resolution solutions for thermal management—from process control to computing applications.
Expand the capability of the MCU/processor with additional IOs to drive LEDs, resets, enables or monitor interrupts.
Interface SoCs with multiple peripheral devices over I3C/I²C/SMBus network.
Connects an upstream I²C-Bus to any combination of downstream I²C buses.
Provides a scalable, medium-speed, utility and control bus for connecting peripherals to an application processor.
For blinking, dimming and color mixing LEDs; frees the microprocessor for other purposes.
Optimized for replacing a microcontroller or processor's real-time clock, NXP RTCs offer higher accuracy and nano-power quiescent currents.
Improve signal integrity and expand bus capacity by isolating capacitance and supporting longer or more complex connections.
A full duplex synchronous serial interface consisting of four signals used for short distance high-speed communications.
A broad catalog of interface components for all your design needs.
Our growing in-vehicle network portfolio enables innovative, fast, secure networking for hyperconnected driving.
NXP's family of ASA Motion Link compliant devices provide optimized solutions to securely distribute video, sensor and telematics data in safety critical ADAS.
Our broad CAN and CAN FD portfolios cover all CAN functions and power modes with high EMC performance.
Our automotive Ethernet portfolio offers our customers high-quality and highly reliable solutions, including PHY and switch products.
FlexRay technology provides higher bandwidth and deterministic latency that aids the automotive industry's progress toward zero-emissions.
The NXP LIN portfolio offers compact, scalable and robust LIN leader/follower solutions with high quality and a multisourced industrial base.
Our PMICs and SBCs portfolio offers scalable, safe and flexible solutions for automotive, and industrial power supply applications.
Ensure signal integrity for high-speed I3C communication in AI data center and server designs with integrated voltage level translation.
Segment, character and graphics display drivers for LCD and STN displays. Automotive qualified and industrial grade, NXP offers drivers from a few digits up to 816 elements.
Support a wide range of resolutions (from 4x32 up to 4x160 segments), with case as well as chip-on-glass versions available.
USB Type-C, Micro-USB Type B and A Connector Interface
Delivering data rates up to 10 Gbps and up to 100 W of power, USB Type-C is the new connector for the next-generation products.
These high-speed muxes/switches support AC-coupled and non-AC-coupled interfaces in a range of formats: LVDS, DisplayPort, USB 3.0, SATA, SAS, PCIe.
Target the application requirements of today and tomorrow. Our advanced UART solutions cover industrial and 16C UARTs as well as a growing number of specialty devices, such as our I²C bridge family.
Our extensive portfolio of PCI Express devices includes multiplexer/demultiplexer switches as well as high-performance, low-power, single-lane electrical PHYsical layers (PHY) that handle low-level protocol and signaling.
Amplifies signals from sensors to make them suitable for processing.
A set of diverse devices covering a very wide range of interfacing needs.
Training
Strengthen your technical skills with online and in-person instruction.
Our robust portfolio of automotive compliant products includes over 700 devices and solutions that enable breakthrough automotive designs.
Read the fact sheet