Evaluation Systems for S32R264, S32R274, and S32R372

S32RXXXEVB

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

S32R Radar MCUs

Features

Microcontroller

  • Board options:
    • S32R274RRUEVB: S32R274 in 257 BGA Radar MCU (socketed)
    • S32R372RRSEVB: S32R372 in 257 BGA Radar MCU (socketed)

Connectivity

  • Standard 14-pin JTAG debug connector and 34-pin Nexus Aurora connector
  • 10-pin Serial Interprocessor Interface (SIPI) connector
  • Gbit Ethernet Physical interface IC, with RJ45 connector
  • MIPI-CSI2 connector

User Components

  • User reset switch with reset status LEDs
  • Flexible MCU clocking options (external clock via SMA connector or 40 MHz EVB clock oscillator circuit)
  • S32 Design Studio IDE, a complimentary development tool enables editing, compiling and debugging of your automotive and industrial designs is available now.
    Learn More>>
  • Webinar planned
  • SMS
  • WNC (tbd)
  • Colorado Engineering

Buy Options

  • S32R274RRUEVB

  • S32R274RRUEVB.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • S32R372RRSEVB

  • Evaluation Systems for S32R264, S32R274, and S32R372.

  • $545.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    S32R274 Schematics

  • Printed Circuit Boards and Schematics

    S32R274RRUEVB Schematics

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?