I3C, I²C-Bus, ±0.5 °C Accuracy, Digital Temperature Sensor

Roll over image to zoom in

Block Diagram

I3C, I²C-Bus, ±0.5 °C Accuracy, Digital Temperature Sensor

P3T1035 P3T2030 Block Diagram

Features

Temperature Accuracy

  • ±0.5 °C accurate temperature sensor
  • Internal 12-bit analog-to-digital converter (0.0625 °C resolution)
  • Allows 8-bit (MSByte) reading with temperature resolution of 1 °C
  • Programmable under and over temperature alerts

Power Performance

  • Operating voltage from 1.4 V up to 1.98 V
  • Low quiescent current: 6 µA (maximum)

Ease of Use

  • I3C or I²C interface option
  • Eight different target address options

Market Segments

  • Consumer
  • Industrial
  • Medical
  • Telecom
  • Computing

Wafer Level Chip-Scale Package

  • WLCSP4: 0.91 mm x 0.855 mm x 0.455 mm body, 0.4 mm pitch

Product Longevity Program

Part numbers include: P3T1035AUK, P3T1035BUK, P3T1035CUK, P3T1035DUK, P3T1035EUK, P3T1035FUK, P3T1035GUK, P3T1035HUK.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?