
PMIC for Low Power Applications
The NXH3675 is Bluetooth® 5.3 LE audio certified and enables Auracast™. The Bluetooth audio chip enables HQ audio and supports multi-stream audio, including broadcast with scan and delegator features for audio sharing. Audio profiles like HA, TMAP and other standard profiles are also supported. It is a highly efficient chip designed to function with minimum power consumption and optimized for ultra-low latency applications.
Due to the integrated ultra-low power radio and ultra-low power DSP processing capabilities, the NXH3675 provides exceptionally long battery life and the opportunity to build miniaturized small form-factor products.
The NXH3675 chip integrates the following key functionality:
NXH3675 and enablement (documentation, software and boards) are available for select customers with an approved NDA. For additional information and sample availability, contact support or your local sales representative.
Choose a diagram:
Note: To see the product features close this window.
| Characteristics | NXH3670 | NXH3675 |
|---|---|---|
| Processor | External Microcontroller | Integrated Quad-Core processor |
| Protocol | BLE 4.2 certified
Proprietary audio streaming protocol |
BLE 5.3 LE audio certified and enabled with Auracast™ including scan and delegator for audio sharing, supporting HA and TMAP audio profiles |
| Connections | Point-to-point | Multi-stream up to 7 simultaneously |
| Latency (Down Link) | < 20ms (SBC) | ~20ms (LC3plus) |
| NVM | External | Integrated |
| Power Consumption (gaming) | 8.4mW | 8.8mW |
| Audio Codec | SBC / G.722 | LC3 and LC3plus |
| Audio features | EQ and filtering | EQ and filtering
Hi-Res Audio (LC3plus /96khz) Voice processing |

PMIC for Low Power Applications
Ultra-Low Power Hearing Aid SoC Solution over Bluetooth® LE Audio
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings


1 hardware offering

To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1 software offerings
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.