SPI to I²C Bridge Evaluation Board

Click image to open expanded view

Product Details

Supported Devices

Interfaces

Bridges

Features

SPI Host Interface

  • With 1.2 Mbit/s speed and 255 byte TX/TF FIFO buffer

I²C-Bus Controller

  • Multi-master capable

Five Configurable I/O Ports

  • Can be used for LED or other I/O purpose

Wide Voltage Range

  • 1.71 V – 3.6 V operation with 5 V tolerant I/O pins

Temperature Range

  • -40 to 105 °C temperature range, can be used in high temperature industrial applications

Buy Options

SC18IS604-EVB-Image

Click to expand

SC18IS604-EVB
Active

SPI to I²C Bridge Evaluation Board.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?