UART to I²C-Bus Bridge

Click image to open expanded view

Block Diagram

SC18IM704PW

SC18IM704PW Block Diagram

Features

Key Features

  • UART host interface to I²C-bus controller
  • Eight programmable I/O pins
  • High-speed UART: baud rate up to 460.8 kbit/s
  • UART message format resembles I²C-bus transaction format
  • 8 N 1 UART format (8 data bits, no parity bit, 1 stop bit)
  • Fast-mode I²C-bus: 375 kHz
  • 256-byte TX and RX FIFO
  • 1.71 V and 3.6 V operation with 5 V tolerant I/O pins

Temperature Range

  • -40 to 105 °C

ESD Protection

  • Exceeds 2000 V HBM per JESD22-A114

Comparison Table

SPI/UART to I²C

Part Number UART SPI I²C GPIO Function
SC18IS604 NA 1.2 MHz 375 kHz 5 SPI to I²C
SC18IM704 460.8 Kbit/s NA 375 kHz 8 UART to I²C

I²C to SPI

Part Number UART SPI I²C GPIO Function
SC18IS606 NA 1.8 MHz 400 kHz 3 I²C to SPI

I²C/SPI to UART

Part Number UART SPI I²C GPIO Function
SC16IS740/750/752 5 Mbit/s 15 Mbit/s 400 kHz 8 I²C/SPI to UART

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?