Kinetis KV4x Family Tower System Module

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Microcontroller

    MKV46F256FLL16 Arm® Cortex®-M4 MCU

  • 168 MHz
  • 256 KB flash
  • Dual 12-bit ADCs up to 4.1 Msps
  • 3x FlexTimers and 1x eFlexPWM with 312ps resolution
  • Up to 30x PWM channels dedicated to motor and power control with 12-bit DAC and high-speed analog comparator
  • 100 LQFP

Connectivity

  • Motor control and auxiliary signal connectors

Debug

  • OpenSDA debug circuit with Mini USB connector and virtual serial port

Sensors

  • Four thermistors

Interface

  • FlexCAN interface

User Components

  • Nine LEDs with connected buffers to PWM channels for dimming
  • Two push buttons for user input or interrupts

Buy Options

TWR-KV46F150M-Image

Click to expand

TWR-KV46F150M
Active

Tower System Development Board for Kinetis KV42, KV44 and KV46 MCUs.

$171.35 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 11 documents

Compact List

Application Note (1)
Application Note Software (2)
Supporting Information (3)
User Guide (5)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?