Overview

Reference Designs

Community Demo

Explore the MC34937, an industrial-grade 3-phase gate pre-driver for BLDC and PMSM motor control. The MC34937 can support 12V, 24V, and 36V motor control applications and easily interfaces to standard MCUs and DSPs.

See more demos at the NXP Community.

Category Products Features
Controllers (MCU and DSC)
KV5x: Kinetis® KV5x-240 MHz, Motor Control and Power Conversion, Ethernet, MCUs based on Arm® Cortex®-M7
KV4x: Kinetis KV4x-168 MHz, High Performance Motor / Power Conversion MCUs based on Arm® Cortex®-M4 150 MHz Cortex-M4 core with DSP, floating point unit, eFlexPWM module with 312ps resolution and dual FlexCAN.
MC56F84xxx: Digital Signal Controllers 100 MHz/100 MIPS, 256 KB flash, 320ps PWM, 2x12-bit ADCs.
MC56F827xx: MC56F823xx and MC56F827xx Digital Signal Controllers MC56F823xx for advanced motor control; 5 mm x 5 mm package option.
Software and Tools
FREEMASTER: FreeMASTER Run-Time Debugging Tool Real-time control and debugging tool for Digital Signal Controllers.
RTCESL: Real Time Control Embedded Software Motor Control and Power Conversion Libraries Embedded Software and Motor Control Libraries.
Model-Based Design Toolbox A comprehensive collection of tools that plug into the MATLAB®/Simulink® model-based design environment to support rapid application development with NXP® MCUs.
MCATSW: Motor Control Application Tuning (MCAT) Tool MCAL is intended for the development of PMSM FOC applications, real time control structure parameter tuning.
Power Stage Driver
MC34937: Three Phase Field Effect Transistor Pre-driver Extended supply voltage operating range: 6.0 to 58 V. External FET gate drive capability of >1.0 A with protection.