NXP has partnered with SEGGER Microcontroller to offer high performance embedded graphics libraries in binary form for free commercial use with any Arm Cortex-M microcontrollers from NXP. The emWin graphics library for NXP MCUs includes the emWin BASE package, plus additional modules for anti-aliasing, memory devices, multi-touch, and more. Full access to SEGGER’s AppWizard is also included, making the creating of highly efficient and high quality GUIs simple. emWin is integrated into the MCUXpresso SDK packages for several of NXP’s microcontrollers, allowing easy evaluation and migration into your product design. Pre-compiled libraries for products are also available from the Downloads section of this page.
SEGGER offers emWin source licensing options, with special pricing for NXP customers when upgrading from the NXP emWin library to the full SEGGER emWin solution.
The NXP emWin graphics library is included as an optional software component in the MCUXpresso SDK. NXP recommends that this library be downloaded using the MCUXpresso SDK Builder for new designs with any of the following platforms:
For all other Cortex-M0, M3, M4, and M7, please download the standalone NXP emWin graphics library. (see downloads tab)
1-5 / 13 下载
注意: 推荐在电脑端下载软件,体验更佳。
安全文件正在加载,请稍等
快速参考 文档类别.
4 文件
安全文件正在加载,请稍等
1-5 / 19 硬件
2 培训