Sign in to access this content and additional site features.
The FRDM-A-S32K344 is a powerful automotive-grade development board built around NXP's S32K344 dual-core Arm® Cortex®-M7 microcontroller (MCU), hardware security engine (HSE), designed for secure, safety-critical and real-time control applications. It integrates a Hardware Security Engine (HSE), advanced automotive connectivity such as controller area network flexible data-rate (CAN FD), local interconnect network (LIN) and 100BASE-TX Ethernet, and offers Arduino-UNO-compatible expansion support for rapid prototyping. These capabilities make it an ideal platform for developing modern automotive systems, secure networking demos and motor-control applications through the FRDM ecosystem.
Take a closer look at the capabilities of the S32K3.