FRDM Automotive S32K312 Development Board for General Purpose

Click image to open expanded view

Block Diagram

Choose a diagram:

FRDM Automotive S32K312 Development Board for General Purpose

FRDM Automotive S32K312 Development Board for General Purpose

S32K3 Family

S32K3 Family Overview

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Hardware Features

  • Power supply switch
  • MCU voltage measurement
  • User red-green-blue (RGB) LED
  • 2x user push-buttons

Software Features

Compatibility

Interfaces

  • On-board Controller Area Network Flexible Data-rate (CAN FD)
  • On-board LIN
  • Serial Wire Debug/Joint Test Action Group (SWD/JTAG) debug interface for S32K3 debugger

Enablement

Buy Options

S32K312MINI-EVB-Image

Click to expand

S32K312MINI-EVB
Active

S32K312MINI-EVB is now FRDM-A-S32K312, joining the FRDM ecosystem.

$49.00 USD
In Stock>100
Order from distributors

Documentation

Quick reference to our documentation types

6 documents

Compact List

Brochure (2)
Training Presentation (1)
User Guide (2)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.