i.MX 8ULP Evaluation Kit 9 (EVK9)

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

5 V Solutions

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

  • i.MX 8ULP applications processor
  • Dual Cortex-A35 @800MHz
  • Cortex-M33 @216MHz
  • Cadence® Tensillica® Hifi 4 DSP @600 MHz
  • Cadence® Tensilica® Fusion DSP@200 MHz
  • EdgeLock® secure enclave

Memory

  • 2 GB LPDDR4
  • 32 GB eMMC
  • 32 MB Octal SPI Nor flash on RTD
  • 64 MB Octal SPI Nor flash on APD
  • 8MB Octal-SPI pSRAM on RTD

Power Management

  • NXP PCA9460A PMIC

Display and Camera Interfaces

  • HDMI Output connector
  • MIPI-DSI connector
  • miniSAS MIPI-CSI connector

Wireless

  • NXP IW416: Wi-Fi 1x1 Dual-Band (2.4/5 GHz) and Bluetooth 5.2
  • Onboard PCB antenna Wi-Fi 4 (802.11n)
  • External antenna connector

Audio

  • 3.5 mm Audio stereo headphone jack
  • I2S Expansion header – J12

Connectivity

  • 2x USB C 2.0 connectors
  • 1x 10/100M ethernet RJ45 connector
  • CAN header
  • ADC/DAC connector

Debug

  • JTAG connector
  • UART via USB micro-B connector

Sensors

  • Accelerometer / Gyroscope
  • Precision pressure sensor

Security

  • Tamper detect switch

Tools and OS Support

  • Linux®
  • Android®
  • FreeRTOS

Buy Options

MCIMX8ULP-EVK9-Image

Click to expand

  • MCIMX8ULP-EVK9
    Active

  • i.MX 8ULP Evaluation Kit (EVK9).

  • Kit Contains:

  • $550.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 18
    • Shipping: Normally ships 1-2 business days
Order from distributors
RK055HDMIPI4MA0-Image

Click to expand

  • RK055HDMIPI4MA0
    Active

  • 5.5" LCD Panel.

  • Kit Contains:

  • $90.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MINISASTOCSI-Image

Click to expand

  • $74.75 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 12
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?