S32G Vehicle Network Processing Evaluation Board 3

Click image to open expanded view

Block Diagram

S32G Vehicle Network Processing Evaluation Board 3

S32G Vehicle Network Processing Evaluation Board 3

Supported Devices

Processors and Microcontrollers

S32G Vehicle Network Processors

Power Management

12 V, 24 V, and 48 V SBC Solutions

5 V PMIC Solutions

VBUS Protection

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Automotive LIN Solutions

CAN Signal Improvement

Secure CAN Transceivers

3.3 V / 5 V IO CAN Transceivers

CAN with Flexible Data Rate

Buy Options

S32G-VNP-EVB3-Image

Click to expand

S32G-VNP-EVB3
Active

S32G Vehicle Network Processing Evaluation Board 3.

$3560.00 USD
In Stock :10
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings