MPC5604P 3-phase BLDC Development Kit

MTRCKTSBN5604P

Roll over image to zoom in

Product Details

Block Diagram

MPC5604P Block Diagram

MPC5604P Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Interfaces

Automotive LIN Solutions

Power Management

Pre-Drivers

Features

Microcontroller

  • 32-bit NXP® MPC5604P controller board

Power Management

  • 3-phase low-voltage power stage based on SMARTMOS ® MC33937A pre-driver
  • Supports low-voltage BLDC motors
  • DC-bus overvoltage, overcurrent, and undervoltage fault detection

Software and Support

  • FreeMASTER visualization/configuration support
  • ANSI-C based motor control reference software with easy portability
  • Extensive documentation for software and hardware

Buy Options

  • MTRCKTSBN5604P

  • MTRCCBB5604P with a 3-phase BLDC motor.

  • $1329.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXP
  • MTRCCBB5604P

  • MPC5604P Development Board for 3-phase sensorless BLDC.

  • $265.00 USD
  • For a quantity of 1

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Software

2 software files

  • BSP, Drivers and Middleware

    Automotive Motor Control USB UART drivers

  • Embedded Application Software - miscellaneous

    MTRCKTSBN5604P Application Software

Note: For better experience, software downloads are recommended on desktop.