-
MTRCKTSBN5606B Active
- MPC5606B Development Kit for 3-phase sensorless BLDC
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe MTRCKTSBN5606B motor control development kit is ideal for sensorless applications requiring one BLDC motor, like HVAC or electric pumps.
Microcontroller | 32-bit NXP MPC5606B controller board |
Power Management
|
|
Software & Support |
|
This application note describes a three-phase brushless DC (BLDC) motor control using a sensorless algorithm. This cost-effective solution is based on the NXP Semiconductors MPC5606B device, a member of the automotive body MPC5607B family of microcontrollers.
This document describes the design of the MPC560xB Controller Board, which is targeted for rapid development of motor control applications.
NXP’s embedded motion control series 3-Phase BLDC/PMSM Low Voltage Power Stage is an 8 V–50 V, 10 Amps, surface-mounted power stage. In combination with one of the embedded motion control series controller boards, it provides a software development platform allowing algorithms to be written and tested without the need to design and build a power stage. It supports speed and position sensing based on Hall sensors, resolver sensors, encoder sensors, and back electromotive force (BackEMF) sig
This report applies to mask 0N13E for these products: • MPC5606BK • MPC5605BK
3-Phase Sensorless BLDC Kit with Qorivva MPC5606B MCU This development kit featuring the Qorivva MPC5606B MCU helps you to get your development started within minutes. You don’t need to wait for your own hardware design to be available, nor start software development from scratch. This development kit offers you a fully documented working setup for 3-phase sensorless brushless DC (BLDC) motor control.
Graphical PC host tool to control and debug embedded applications in run-time.
The NXP Model-Based Design Toolbox (MBDT) is a comprehensive collection of tools that plug into the MATLAB® and Simulink® model-based design environment to support fast prototyping, verification, and validation
The Automotive Math and Motor Control Library (AMMCLib) set is a collection of production-ready, easy-to-use, software libraries for rapid development of motor control and other real-time embedded systems.
3-phase Sensorless BLDC Development Kit with NXP MPC5606B MCU