MPC5643L 3-phase BLDC Development Kit

MTRCKTSBN5643L

Roll over image to zoom in

Product Details

Block Diagram

Single 3-phase Sensorless BLDC Development Kit

MTRCKTSBN5643L Single 3-phase Sensorless BLDC Development Kit with NXP MPC5643L MCU

Supported Devices

Interfaces

Automotive LIN Solutions

Power Management

Pre-Drivers

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

Board

  • 32-bit NXP MPC5643L controller board

Power Management

  • 3-phase low-voltage power stage based on SMARTMOS® MC33937A pre-driver
  • Supports low-voltage BLDC motors
  • DC-bus overvoltage, overcurrent, and undervoltage fault detection

Support

  • FreeMASTER visualization/configuration support
  • ANSI-C based motor control reference software with easy portability
  • Extensive documentation for software and hardware

Buy Options

  • MTRCKTSBN5643L

  • MPC5643L Development Kit for 3-phase sensorless BLDC.

  • $1117.00 USD
  • For a quantity of 1

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Software

2 software files

  • BSP, Drivers and Middleware

    Automotive Motor Control USB UART drivers

  • Embedded Application Software - miscellaneous

    MTRCKTSBN5643L Application Software

Note: For better experience, software downloads are recommended on desktop.