Half-Bridge Evaluation Kit for P6 IGBT/SiC Modules Featuring the GD3100

Roll over image to zoom in

Product Details

Supported Devices

Power Drivers

Powertrain and Engine Control

Features

  • Compatible with P6 SiC MOSFET module
  • SPIGEN graphical user interface available for use with kit
  • Daisy chain SPI interface configurability
  • Easy to configure jumper options
  • SPI configurable register options using SPIGEN GUI
  • Double pulse and short circuit evaluations
  • Translator board to translate 3.3 V signals to 5.0 V signals between the MCU and MC33GD3100 gate drivers

Buy Options

FRDMGD3100HB8EVM-Image

Click to expand

FRDMGD3100HB8EVM
Active

Half-Bridge evaluation kit featuring GD3100 gate drive devices for IGBT/SiC MOSFET.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?