LPCXpresso43S67 Development Board

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

LPC4300 Arm Cortex-M4/M0

Features

Microcontroller

  • LPC43S67 dual-core (M4F and M0+) MCU running at up to 204 MHz

Memory

  • 8 Mbit Macronix quad SPI flash

Connectivity

  • On-board Ethernet PHY (output available at expansion connectors)
  • UART, I²C and SPI port bridging from LPC43S67 target to USB via the onboard debug probe
  • FTDI UART connector
  • High-speed USB A/B connector for host or follower operation

Power Management

  • On-board 1.8/3.3 V or external power supply options

Debug

  • On-board high-speed USB-based debug probe with CMSIS-DAP and LPCXpresso IDE Redlink protocol options, can debug the onboard LPC43S67 or external target
  • Support for external debug probes

Expansion Port

  • Expansion options based on Arduino® UNO R3 and Pmod™, plus additional expansion port pins

Components

  • Tri-color LED
  • Target Reset, ISP, and WAKE buttons
  • A7001CM Secure Element

Buy Options

OM13084-Image

Click to expand

  • OM13084

  • LPCXpresso43S67 Development Board.

  • $31.05 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    LINK2 LPC4322 LPCX43xx 18xx V3 - Schematic Rev B

  • Printed Circuit Boards and Schematics

    LPC43xx-18xx BOM

Software

1 software file

  • Host Device Drivers

    LPCXpresso Link2 USB driver package

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?