LPCXpresso1125 Board

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

LPC1100 Arm Cortex-M0+/M0

Features

Connectivity

  • UART, SPI, I2C, and GPIO compatible Diligent Pmod connector
  • FTDI UART connector
  • USB Virtual communications port

Power Management

  • USB Powered

Debug

  • On-board debug probe compatible with LPCXpresso IDE out-of-the-box, and with other toolchains via optional firmware including CMSIS-DAP
  • External debug probe option

Expansion Port

  • Expansion options based on Arduino® UNO and Pmod, plus additional expansion port pins
  • Target port expansion interface pin compatible with Arduino® Rev 3 Shield boards

Support

  • Fully supported by LPCXpresso Eclipse-based IDE and GNU C/C++ toolchain

Components

  • Tri-color LED, target Reset, ISP and WAKE buttons for easy testing of software functionality
  • Target MCU current measurement header
  • Potentiometer connected to Target ADC

Buy Options

OM13080-Image

Click to expand

  • OM13080

  • LPCXpresso1125 Board.

  • $33.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

2 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?