Inter-Platform Communication Framework (IPCF)

Software Details

Diagram

Choose a diagram:

IPCF Architecture Block Diagram

IPCF Architecture Block Diagram

Automotive General Block Diagram

 Automotive General Block Diagram

Features

General

  • Contains the communication driver over shared memory supporting AUTOSAR, FreeRTOS, and bare-metal.
  • Supported by S32 Design Studio with S32 Configuration Tool
  • Release based on Real-Time Drivers (RTD) software
  • Sample applications available demonstrating a ping-pong message communication

Drivers

  • Shared memory generic implementation that is hardware and operating system agnostic
  • Hardware abstraction component: abstraction over various HW IP modules (MSCM, INTC …)
  • Operating system abstraction component: OS agnostic API for common OS services

Supported Devices

  • S32G3: S32G3 Processors for Vehicle Networking
  • S32K3: S32K3 Microcontrollers for Automotive General Purpose
  • S32R45: S32R45 High-Performance Processor for Imaging Radar
  • S32G2: S32G2 Processors for Vehicle Networking
  • S32K39-37: S32K39/37 Microcontrollers for Electrification Applications

Software Offering

S32K3 S32G2 S32G3
Part of the S32K3 Standard Software
GET IPCF FOR S32K3
Part of the S32G2 Standard Software
GET IPCF FOR S32G2
Part of the S32G3 Standard Software
GET IPCF FOR S32G3

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Hardware

1-5 of 7 hardware offerings

Show All

Related Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?