Fully Certified Module Supporting Bluetooth and NFC

Block Diagram

QN9080SIP Block Diagram

QN9080SIP Block Diagram

Features

Bluetooth Low Energy Radio Features

  • -92.7 dB RX sensitivity.
  • -20 dBm to +2 dBm TX output power.
  • LE 2M PHY with Bluetooth 5 qualified Supports up to 16 simultaneous links.

NTAG Features

  • ISO/IEC 14443 Part 2 and 3 compliant
  • NTAG I2C plus development board is certified as NFC Forum Type 2 Tag
  • (Certification ID: 58514)

Core and Memories

  • 32 MHz Cortex–M4F core 512KB flash memory 128 KB SRAM
  • 32 MHz Fusion Sensor Processor (FSP)
  • 512 KB flash, 128 KB RAM

Low Power Consumption and Operating Volatage Rangers

  • 3.5 mA TX current @ 0dBm Tx power
  • 4.0 mA RX current
  • Operating voltage: 1.67 to 3.6V

Digital and Analog Peripherals

  • UART/SPI/I2C up to 2, 1 USB 2.0 full speed
  • 8 ch 16-bit Σ△ADC, 8 bit DAC with 1Msps, 2 ultra-low power comparators
  • 4 x general purpose timer, SCT/PWM
  • 8 ch capacitive touch
  • Quad-SPI for XIP
  • Temperature sensor

Easy of Design

  • Integrated 32 MHz and 32.768 kHz crystals
  • Integrated 2.4 GHz antenna
  • Fully FCC/CE/IC/MIC certified.

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 23 documents

Compact List

Application Note (16)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?