Kinetis® KV3x Family Tower® System Module

TWR-KV31F120M

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Microcontroller

    KV31F512VLL12 MCU

  • Arm® Cortex®-M4 120 MHz
  • 512 kB flash
  • 96 kB SRAM
  • 2x 16-bit ADCs
  • 4x FlexTimers/PWM up to 20ch with quadrature decoder dedicated to motor and power control
  • 2x 12-bit DACs
  • 100 LQFP

Connectivity

  • One motor control auxiliary connector and general-purpose Tower® Plug-in (TWRPI) socket

Power Management

  • Power selectable 3.3 V/1.8 V
  • Can be powered by external supply such as APMOTOR56F800E motor board and TWRMCLV3PH

Debug

New, OpenSDA debug interface:
  • Mass storage device flash programming interface (default); no tool installation required to evaluate demo apps
  • P&E Multilink Debug interface provides run-control debugging and compatibility with IDE tools
  • CMSIS-DAP interface: new Arm standard for embedded debug interface
  • SEGGER J-Link-Lite allows users to take advantage of most J-Link features like the ultra fast flash download and debugging speed or the free-to-use GDBServer

Sensors

  • Six-axis sensor combining accelerometer and magnetometer (FXOS8700CQ)

Components

  • Four user-controllable LEDs
  • Four user push-button switch
  • One potentiometer connected to the analog inputs

Buy Options

TWR-KV31F120M-Image

Click to expand

  • TWR-KV31F120M

  • Tower System Development Board for Kinetis KV30 and KV31 MCUs.

  • $171.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?