Tower System Development Board for Kinetis Ultra-Low-Power KL82 MCUs

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Microcontroller

    MKL82Z128VMC7 MCU

  • 72 MHz Cortex-M0+ core
  • 128 KB flash
  • 96 KB SRAM
  • 121 MAPBGA
  • USB

Memory

  • 2 x 128 Mbit (16 MB) dual onboard QuadSPI memory @ 3.3 V

Connectivity

  • Tower compatible processor board
  • EMVSIM Card Interface
  • Socket for Touch Keypad plug-in (TWRPI-TOUCH-STR)

Power Management

  • Board power select with 3.3 V or 1.8 V MCU operation
  • Independent, battery-operated power supply for real-time clock (RTC) module
  • Battery holder for 20 mm lithium battery (e.g. 2032, 2025)

Debug

  • Onboard debug circuit: K20DX128VFM5 OpenSDA with virtual serial port

Sensors

    Ten axis sensor system

  • FXOS8700CQ 3D Accelerometer + 3D Magnetometer
  • MPL3115A2 Digital Pressure Sensor
  • FXAS21002C 3-axis gyroscope
  • Standalone full-speed USB host and device function

Components

  • Five user-controlled status LEDs
  • Two capacitive touch pads
  • Two mechanical push buttons
  • Potentiometer

Buy Options

TWR-KL82Z72M-Image

Click to expand

TWR-KL82Z72M
Active

Tower System Development Board for Kinetis KL81 and KL82 MCUs.

Order from distributors

Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (1)
Data Sheet (1)
Errata (1)
Reference Manual (1)
User Guide (5)

Design Resources

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?