Ara240 Discrete Neural Processing Unit (DNPU)

Click image to open expanded view

Block Diagram

Choose a diagram:

NXP Applications Processor and Ara DNPU Connection

ARA-1-DNPU-BD-2

Integration of Ara DNPU and Applications Processors Host with Drivers

ARA-1-DNPU-BD-3

AI Deployment Flow

ARA-1-DNPU-BD

Features

AI Frameworks Supported

  • TensorFlow
  • PyTorch
  • ONNX

AI Model Architectures Supported

  • Convolutional Neural Networks (CNNs)
  • Transformer Models
  • Large Language Models (LLMs)
  • Vision Language Models (VLMs)
  • Vision Language Actions (VLAs)

Performance

  • Up to 40 equivalent tera operations per second (eTOPS)*

Security

  • Secure boot
  • Root-of-trust processor

Memory Interface

  • Up to 16 GB low-power double data rate 4 (LPDDR4)

Operating System Support (Runtime)

  • Linux

Host Interface

  • 4-lane peripheral component interconnect express (PCIe) Gen4
  • USB 3.2 Gen 1

Chip Package

  • 17 mm x 17 mm flip-chip ball grid array (FCBGA)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?