Battery Junction Box Monitor IC with EIS Capability

Click image to open expanded view

Block Diagram

BMA8420

BMA8420 Battery Junction Box Monitor IC with EIS Capability Block Diagram

Features

Current Measurement

  • Four current measurement channels (supporting two ASIL D current measurements)
  • One precise measurement branch and one fast measurement branch per channel
  • Shunt temperature drift compensation based on an external temperature sensor
  • Overcurrent detection (OD) (threshold, di/dt calculation and melting fuse emulation)

Precise Voltage Measurement

  • Two independent precision voltage measurement channels
  • Clock-cycle-accurate synchronization with current measurements

General-Purpose Measurement

  • Two independent sets of eight measurement inputs
  • Multiplexed with 2 x 8 GPIOs

Event Manager

  • Configurable decision engine to assess measurement inputs and trigger reactions
  • Set of event signals (e.g., high di/dt, overcurrent, overvoltage and overtemperature)
  • Triggering reactions (e.g., pyrotechnic switch controller, MCU wake-up and GPIOs)

Pyrotechnic Switch Controller (PSC)

  • Two independent controllers including driver stage
  • AK-LV 16 (2012-07) compliant
  • Rapid triggering by the event manager without MCU processing
  • Extensive set of diagnostics (diagnostic current, capacitor measurement, equivalent series resistance [ESR] measurement, etc.)

Communication

  • SPI controller host interface and inter-integrated circuit (I²C) host interface
  • MCU host controller supporting SPI or transformer physical layer, second generation (TPL2)

EIS

  • Integrated single-frequency discrete Fourier transform (DFT) calculation
  • Synchronization between host clock and cell measurement
  • Synchronized 50% duty cycle GPIO output for EIS excitation

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?