i.MX 93W Integrated Wireless Applications Processor: Dual Arm® Cortex®-A55, AI/ML Accelerator, Wi‑Fi 6 + BLE + 802.15.4 Tri-Radio

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Click image to open expanded view

Block Diagram

Choose a diagram:

i.MX 93W Internal Block Diagram

i.MX 93W Internal Block Diagram

i.MX 93W Single Antenna Application Diagram

i.MX 93W Single Antenna Application Diagram

i.MX 93W Dual Antenna Application Diagram

i.MX 93W Dual Antenna Application Diagram

Features

Multicore Processing

  • 1-2x Arm Cortex-A55 @ 1.7 GHz
  • Arm Cortex-M33 @ 250Mhz
  • Arm® Ethos™ U-65 microNPU
  • EdgeLock secure enclave

Connectivity

  • 2x USB 2.0 Type C with PHY
  • 2x Gb Ethernet: audio/video bridging (AVB) and IEEE 1588 for sync, and energy-efficient Ethernet for low power. 1 with time‑sensitive networking (TSN)
  • 1x controller area network flexible data‑rate (CAN FD)
  • 7x universal asynchronous receiver‑transmitter (UART), 8x inter‑integrated circuit (I²C), 7x serial peripheral interface (SPI), 2x improved inter‑integrated circuit (I3C)
  • 1x 4-ch, 12-bit analog‑to‑digital converter (ADC)
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)

External Memory

  • Up to 3.7GT/s x16 low‑power double data rate (LPDDR) 4/LPDDR4X —with inline error correction code (ECC)
  • 2x SD 3.0/ SDIO3.0/ embedded multimedia card (eMMC)5.1

Graphics

  • Hardware Hardware compositor for blending/composition, resize, color space conversion

Display Interfaces

  • 1x 1080p60 mobile industry processor interface display serial interface (MIPI‑DSI) (4-lane, 1.5Gbps/lane) with PHY
  • 1x 720p60 low‑voltage differential signaling (LVDS) (4-lane)
  • 24-bit parallel RGB

Camera Interfaces

    1x 1080p60 mobile industry processor interface camera serial interface (MIPI‑CSI) (2-lane, 1.5Gbps/lane) with physical layer (PHY) 8-bit parallel YUV/RGB

Audio

  • 7x I2S time‑division multiplexing (TDM) (32-bit @ 768KHz), Sony/Phillips digital interface (SPDIF) transmit / receive (Tx / Rx)
  • 8 channel pulse density modulation (PDM) microphone input
  • Medium quality sound (MQS): Medium Quality Sound output (sigma-delta modulator)

Wi-Fi Connectivity

  • 1x1 dual band 2.4 GHz / 5 GHz 802.11 a/b/g/n/ax
  • 256 quadrature amplitude modulation (QAM), 20 MHz bandwidth, peak throughput: 114.7 Mbps
  • Wi-Fi Tx output power up to +21 dBm
  • Wi-Fi 6 Extended Range (ER), Dual Carrier Modulation (DCM), Target Wait Time (TWT)
  • Low-power Wi-Fi idle, standby and sleep modes
  • wi‑fi protected access (WPA) 2 / WPA3 Enterprise security
  • Support for Matter over Wi-Fi
  • Single, dual antenna with diversity

Bluetooth LE Connectivity

  • Switchable Bluetooth LE/802.15.4 operation
  • Integrated power amplifier (PA) / (LNA) low noise amplifier / Switch with up to +15 dBm TX output
  • High-speed 2 Mbps, long range, advertising extensions
  • UART or USB

802.15.4

  • IEEE 802.15.4-2015 compliant media access control (MAC)
  • 802.15.4 supporting Zigbee and Matter over Thread in 2.4 GHz band
  • SPI host Interfaces

Operating Systems

  • Linux® OS
  • FreeRTOS

Packaging

  • 14.2x12mm flip‑chip chip‑scale package (FCCSP), 0.5 mm pitch; with antenna pin
  • Fully integrated RF front end, crystal and passives in package

Temperature Range

  • Industrial -40⁰C Ta to 105⁰C Tj

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?