i.MX 937 Applications Processor: Secure, Smart, Power‑ and Cost‑Efficient, Scalable Edge AI Processing

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Click image to open expanded view

Block Diagram

i.MX 937 Applications Processor

i.MX-937 Block Diagram

Features

Multicore Processing

  • 4x Arm® Cortex®-A55
  • 1x Arm Cortex-M7
  • 1x Arm Cortex-M33
  • NXP eIQ® Neutron NPU

Memory

  • Up to 4500 megatransfers per second (MT/s) x32/x16 Low-Power Double Data Rate 5 (LPDDR5) or up to 3733 MT/s x32/x16 Low-Power Double Data Rate 4x (LPDDR4x); With inline error correcting code (ECC) and encryption
  • 3x ultra-Secure Digital Host Controller (uSDHC): Secure Digital (SD) 3.0; Secure Digital Input/Output (SDIO) 3.0, embedded MultiMediaCard 5.1 (eMMC5.1)
  • eXtended Serial Peripheral Interface (XSPI) with Integrated Physical layer Encryption and Decryption (IPED), with support for Serial Peripheral Interface (SPI) NOR and SPI NAND memories

Graphics

  • 3D GPU: OpenGL® ES 3.2, Vulkan® 1.2, OpenCL™ 3.0
  • 2D GPU

Video

  • Video Decode: 1080p60, h.265/4
  • Video Encode: 1080p60 h.264
  • JPEG Encoder/Decoder

Display Interfaces

  • MIPI-DSI
  • Up to 1080p60 LVDS Tx (2x 4-lane or 1x 8-lane)

Camera Interfaces

  • MIPI-CSI with PHY

Audio

  • 17x I²S TDM (32-bit @ 768 kHz)
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Connectivity

  • 2x 1 GB/s Ethernet with time-sensitive networking (TSN), audio-video bridging (AVB) and IEEE 1588 for synchronization, plus energy-efficient Ethernet (EEE)
  • 1x PCI Express (PCIe) Gen 3.0 (1‑lane) and 2x USB 2.0 with integrated PHY
  • 2x 32‑pin FlexIO interfaces (bus or serial I/O)
  • 8x universal asynchronous receiver/transmitter(UART), 8x low-power serial peripheral interface (LPSPI), 8x low-power inter‑integrated circuit (LPI2C) and 3x controller area network flexible data rate (CAN‑FD)

Packaging

  • 19 x 19 mm, flip‑chip ball grid array (FCBGA), 0.7 mm pitch, and 15 x 15 mm, FCBGA, 0.5 mm pitch

Temperature Range

  • Automotive: ‑40 °C Ta to 125 °C Tj
  • Extended industrial: ‑40 °C Ta to 125 °C Tj
  • Industrial: ‑40 °C Ta to 105 °C Tj
  • Commercial: 0 °C Ta to 90 °C Tj

Security

  • EdgeLock® Secure Enclave (Advanced Profile), EdgeLock Prime Accelerator and post‑quantum cryptography (PQC)

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?