Kinetis® KW0x-48 MHz, Sub-1 GHz Wireless Radio Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Block Diagram

Kinetis W Series KW0x MCUs Block Diagram

Kinetis W Series KW0x MCUs Block Diagram

Features

RF Transceiver

  • Supports 290-340 MHz, 424-510 MHz, and 862-1020 MHz frequency bands
  • High sensitivity: down to -120 dBm at 1.2 kbps
  • High selectivity: 80 dB blocking immunity
  • Low current: Rx = 16 mA
  • Programmable output: -18 to +17 dBm in 1 dB steps
  • FSK bit rates up to 600 kbps
  • FSK, GFSK, MSK, GMSK and OOK modulations
  • Packet engine with CRC, AES-128 encryption and 66-byte FIFO
  • Built-in temperature sensor and low battery indicator

MCU

  • Ultra-low-power 32-bit Arm® Cortex®-M0+ core. 2x more CoreMark/mA than the closest8/16-bit architecture. Single-cycle fast I/O access port facilitates bit banging and software protocol emulation, maintaining an 8-bit look and feel?
  • Multiple, flexible low-power modes including new compute mode which reduces dynamic power by placing peripherals in an asynchronous stop mode
  • I²C, ADC, DAC, LP timer and DMA support low-power mode operation without waking up the core

Memory

  • 128 KB flash with 64 byte flash cache
  • 16 KB RAM

Peripherals

  • 16-bit ADC with configurable resolution, sample time and conversion speed/power
  • High-speed comparator with internal 6-bit DAC
  • 12-bit DAC with DMA support

Interfaces

  • Capacitive touch sense interface supports external electrodes
  • GPIO with pin interrupt support, DMA request capability and other pin control options
  • One I²C with DMA support, up to 100Kbps and compatible with MBus V2 features
  • One LPUART and two UART with DMA support

Operating Voltage and Temperature Range

  • 1.8 to 3.6 V operating voltage with on-chip voltage regulators
  • Temperature range of -40° C to +85° C

Software

  • Radio Test Tool
    • Run on PC connected through USB
    • Allow fast evaluation of the radio performance in a lab environment without need for writing software
    • Analysis of TX spectrum (output power, harmonics)
    • Modulation scheme impact (GFSK, BT, Mod index) on spectrum
    • Help on matching network tuning
    • Analysis of RX Sensitivity performance (RSSI, LNA input impedance, OOK threshold, AFC)
  • SMAC (Simple Media Access Controller)
    • Simple communication and test apps based on drivers/PHY utilities available as source code.
    • Small footprint (<10 KB)
    • Supports point-to-point communication (bi-directional RF communication link), broadcast communication

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 22 documents

Compact List

Application Note (13)
Application Note Software (2)
Data Sheet (1)
Fact Sheet (1)
Reference Manual (3)
User Guide (2)

Design Files

Quick reference to our design files types.

1 design file

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings